SWRA794B June   2024  – February 2025 AWRL1432 , AWRL6432 , AWRL6844 , IWRL1432 , IWRL6432 , IWRL6432AOP , IWRL6843 , IWRL6844

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Acronyms Used in This Document
  5. 2 Introduction
  6. 3 Purpose of Calibrations
  7. 4 Typical Stages of Calibration
    1. 4.1 Factory Calibrations
    2. 4.2 APLL Calibration
    3. 4.3 Runtime Calibrations
  8. 5 List and Description of Calibrations
    1. 5.1 APLL Hardware Calibration
    2. 5.2 Synthesizer VCO Calibration
    3. 5.3 LO Distribution Calibration
    4. 5.4 Power Detector Calibration
    5. 5.5 TX Power Calibration
    6. 5.6 RX Gain Calibration
    7. 5.7 RX IFA Calibration
  9. 6 Software configurability of Calibrations
    1. 6.1 Software Sequence for Factory Calibrations
      1. 6.1.1 mmWaveLink Initialization
      2. 6.1.2 FECSS Power-On
      3. 6.1.3 APLL Power-On and Hardware Calibration
      4. 6.1.4 RF Channel Configuration
      5. 6.1.5 Trigger Factory Calibrations
      6. 6.1.6 Factory Calibration Data Store
      7. 6.1.7 APLL Power-Off
      8. 6.1.8 FECSS Power-Off
      9. 6.1.9 mmWaveLink De-Initialization
    2. 6.2 Software Sequence for Runtime (In-Field) Operation
      1. 6.2.1 Initialization
        1. 6.2.1.1 mmWaveLink Initialization
        2. 6.2.1.2 FECSS Power-On
        3. 6.2.1.3 APLL Power-On and Hardware Calibration
        4. 6.2.1.4 Factory Calibration Data Restore
        5. 6.2.1.5 Temperature Sensor Configuration
      2. 6.2.2 Profile Configuration
        1. 6.2.2.1 Profile Common Configuration
        2. 6.2.2.2 Profile Time Configuration
        3. 6.2.2.3 Frame Configuration
      3. 6.2.3 Runtime Calibration
        1. 6.2.3.1 Temperature Sensor Trigger
        2. 6.2.3.2 Runtime Calibration Configure and Trigger
        3. 6.2.3.3 Tx CLPC Calibration
      4. 6.2.4 Frame Trigger
        1. 6.2.4.1 Sensor Start
        2. 6.2.4.2 Sensor Status
        3. 6.2.4.3 Sensor Stop
      5. 6.2.5 Deep Sleep Entry and Exit
      6. 6.2.6 De-Initialization
  10. 7  Recommended Calibration Sequence: OLPC vs CLPC
    1. 7.1 Safety Application With OLPC Tx Power Cal - xWRLx432 and xWRL68xx
    2. 7.2 Non-Safety Application With OLPC Tx Power Cal - xWRLx432 and xWRL68xx
    3. 7.3 Application With CLPC Tx Power Cal - xWRLx432
    4. 7.4 Application With CLPC Tx Power Cal - xWRL68xx
  11. 8 Summary
  12. 9 References
  13. 10Revision History

Runtime Calibration Configure and Trigger

The rl_fecssRfRuntimeCal is used to configure and trigger the runtime calibrations. The configuration structure of this API allows you to choose the necessary calibrations which need to be performed based on the temperature bin and change in temperature (see Section 7). The application can read the device temperature using rl_fecssTempMeasTrig API and provide the bin index to the configuration structure of this Runtime Cal API. Run time calibration status is obtained as a response once this API is triggered.

For the duration required to complete each calibrations, refer to the 'Calibration Execution Time' section in the Interface control document.