SWRA794B June 2024 – February 2025 AWRL1432 , AWRL6432 , AWRL6844 , IWRL1432 , IWRL6432 , IWRL6432AOP , IWRL6844
The rl_fecssDevPwrOn API is used for power-on control, power modes and clock configuration settings. The application can use this API to powerup the FECSS before issuing any other functional APIs. The FECSS powerup must be performed in cold boot mode and the fast clock source needs to be selected.