SWRA794B June 2024 – February 2025 AWRL1432 , AWRL6432 , AWRL6844 , IWRL1432 , IWRL6432 , IWRL6432AOP , IWRL6844
The rl_fecssRfFactoryCalDataGet API can be used to store the factory calibration data to flash or external memory. Calibration data can be restored later using rl_fecssRfFactoryCalDataSet API. This API can be used to store the latest calibration data and avoid re-running the factory calibrations during runtime (In-field) operation.