DLPU140B May 2024 – January 2026 DLP160AP , DLP160CP , DLP2010 , DLP2010LC , DLP2010NIR , DLP2021-Q1 , DLP230GP , DLP230KP , DLP230NP , DLP300S , DLP3010 , DLP3010LC , DLP301S , DLP3020-Q1 , DLP3021-Q1 , DLP3030-Q1 , DLP3034-Q1 , DLP3310 , DLP4500 , DLP4500NIR , DLP4620S-Q1 , DLP4621-Q1 , DLP470NE , DLP470TE , DLP4710 , DLP4710LC , DLP471NE , DLP471TE , DLP471TP , DLP480RE , DLP5500 , DLP550HE , DLP550JE , DLP5530S-Q1 , DLP5531A-Q1 , DLP5532-Q1 , DLP5533A-Q1 , DLP6500FLQ , DLP6500FYE , DLP650LE , DLP650LNIR , DLP650NE , DLP650TE , DLP651LE , DLP651NE , DLP660TE , DLP670RE , DLP670S , DLP7000 , DLP7000UV , DLP780NE , DLP780TE , DLP781NE , DLP781TE , DLP800RE , DLP801RE , DLP801XE , DLP9000 , DLP9000X , DLP9000XUV , DLP9500 , DLP9500UV
The DMD Diffraction Efficiency Calculator is utilized for modeling diffraction energy in a system with defined input and output optical parameters which results in DMD diffraction patterns and diffraction efficiency. The underlying calculations implement non-paraxial scalar diffraction theory to simulate DMD diffractive effects. The calculator is implemented utilizing a user-friendly MATLAB GUI in which the user can enter DMD parameters for specific optical and wavelength designs which helps generate customized results. The GUI simplifies diffraction modeling for the user as the user only needs to provide specific DMD optical and wavelength designs parameters. Understanding and designing for diffraction efficiency can lead to improved system performance.