DLPU140B May   2024  – January 2026 DLP160AP , DLP160CP , DLP2010 , DLP2010LC , DLP2010NIR , DLP2021-Q1 , DLP230GP , DLP230KP , DLP230NP , DLP300S , DLP3010 , DLP3010LC , DLP301S , DLP3020-Q1 , DLP3021-Q1 , DLP3030-Q1 , DLP3034-Q1 , DLP3310 , DLP4500 , DLP4500NIR , DLP4620S-Q1 , DLP4621-Q1 , DLP470NE , DLP470TE , DLP4710 , DLP4710LC , DLP471NE , DLP471TE , DLP471TP , DLP480RE , DLP5500 , DLP550HE , DLP550JE , DLP5530S-Q1 , DLP5531A-Q1 , DLP5532-Q1 , DLP5533A-Q1 , DLP6500FLQ , DLP6500FYE , DLP650LE , DLP650LNIR , DLP650NE , DLP650TE , DLP651LE , DLP651NE , DLP660TE , DLP670RE , DLP670S , DLP7000 , DLP7000UV , DLP780NE , DLP780TE , DLP781NE , DLP781TE , DLP800RE , DLP801RE , DLP801XE , DLP9000 , DLP9000X , DLP9000XUV , DLP9500 , DLP9500UV

 

  1.   1
  2.   Abstract
  3. 1DMD Diffraction Efficiency Calculator Functionality
  4. 2Installation and setup
  5. 3Input Parameters
    1. 3.1  Pixel Models (DMD Micromirror)
    2. 3.2  Parameter Sweeps
    3. 3.3  Wavelength
    4. 3.4  Illumination Angle of Incidence
    5. 3.5  Tilt Angle
    6. 3.6  ƒ/Number (Illumination and Projection)
    7. 3.7  Enhance Slider
    8. 3.8  Diffraction Energy Plot
    9. 3.9  Array Size
    10. 3.10 Output File Name
    11. 3.11 Average Diffraction Efficiency and Photopic Diffraction Efficiency
    12. 3.12 Apodization
    13. 3.13 Run Simulation
  6. 4Coordinate System
  7. 5Examples
    1. 5.1 High F/Number Illumination
    2. 5.2 Mismatched Illumination and Projection F/Number
    3. 5.3 Cantilever Versus Torsional With Same Pixel Pitch
    4. 5.4 Side Diamond Diffraction Pattern
    5. 5.5 Apodization
  8.   Trademarks
  9. 6References
  10. 7Revision History

Installation and setup

This application was built in MATLAB and then converted to a standalone executable file utilizing MATLAB Runtime. A MATLAB license is not required. Install MATLAB Runtime by navigating to https://www.mathworks.com/products/compiler/mathlab-runtime.html. Once there, download the R2024a (24.1) version of MATLAB Runtime. After downloading this version of MATLAB runtime, install MATLAB Runtime by navigating to and selecting the setup.exe file from the downloaded folder.

When this is complete, the user can open and run the application by select the "DMD Diffraction Efficiency Calculator vx.exe" file. The “photopic.txt” file needs to be in the same directory as the Diffraction Efficiency Calculator for the application to calculate the Photopic Diffraction Efficiency. The application uses the photopic.txt file to make photopic diffraction efficiency calculations.

Note: Users need to install the MATLAB Runtime R2024a (24.1) version only. Any other version of MATLAB Runtime will not work with the DMD Diffraction Efficiency Calculator.