DLPU140B May 2024 – January 2026 DLP160AP , DLP160CP , DLP2010 , DLP2010LC , DLP2010NIR , DLP2021-Q1 , DLP230GP , DLP230KP , DLP230NP , DLP300S , DLP3010 , DLP3010LC , DLP301S , DLP3020-Q1 , DLP3021-Q1 , DLP3030-Q1 , DLP3034-Q1 , DLP3310 , DLP4500 , DLP4500NIR , DLP4620S-Q1 , DLP4621-Q1 , DLP470NE , DLP470TE , DLP4710 , DLP4710LC , DLP471NE , DLP471TE , DLP471TP , DLP480RE , DLP5500 , DLP550HE , DLP550JE , DLP5530S-Q1 , DLP5531A-Q1 , DLP5532-Q1 , DLP5533A-Q1 , DLP6500FLQ , DLP6500FYE , DLP650LE , DLP650LNIR , DLP650NE , DLP650TE , DLP651LE , DLP651NE , DLP660TE , DLP670RE , DLP670S , DLP7000 , DLP7000UV , DLP780NE , DLP780TE , DLP781NE , DLP781TE , DLP800RE , DLP801RE , DLP801XE , DLP9000 , DLP9000X , DLP9000XUV , DLP9500 , DLP9500UV
The Tilt Angle input follows the table below for a majority of applications. The user is given the flexibility to test the efficiency in the mirror on-state and the various maximum and minimum tilts. Table 3-1 shows typical DMD pixel models with the associated pixel pitch, tilt angles, and illumination angle.
| Pixel Type | Pixel Pitch (µm) | Tilt Angle (Typ) | Illumination Angle |
|---|---|---|---|
| RDP | 4.5 | 14.5° | 29° |
| TRP | 5.4 | 17° | 34° |
| SST (at 12°) | 5.4 | 12° | 24° |
| SST (at 14.5°) | 5.4 | 14.5° | 29° |
| VSP Manhattan | 7.56 | 12° | 24° |
| VSP Diamond | 7.637 | 12° | 24° |
| HEP | 9.0 | 14.5° | 29° |
| SPD Manhattan | 10.8 | 12° | 24° |
| FTP Manhattan | 13.68 | 12° | 24° |