SBASB93 June 2026 ADS9308V8I
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| AVDD_5V | Analog power supply | AVDD_5V to GND | 4.75 | 5 | 5.25 | V |
| AVDD_1V8 | Power supply | AVDD_1V8 to GND | 1.71 | 1.8 | 1.89 | V |
| IOVDD | Digital interface power supply | IOVDD to GND | 1.71 | 3.6 | V | |
| REFERENCE VOLTAGE | ||||||
| VREF | Reference voltage to the ADC | External reference | 4.092 | 4.096 | 4.100 | V |
| ANALOG INPUTS | ||||||
| ISPn | Current sense positive input | –18 | 18 | V | ||
| ISNn | Current sense negative input | –18 | 18 | V | ||
| VSPn | Voltage sense positive input | –50 | 50 | V | ||
| VSNn | Voltage sense negative input | Differential input, CM_RANGE_AINn = 0 |
–50 | 50 | V | |
| VSNn | Voltage sense negative input | Single-ended input, CM_RANGE_AINn = 5,6 |
–0.5 | 0.5 | V | |
| VSPn – VSNm | Voltage between adjacent pins | –50 | 50 | V | ||
| TEMPERATURE RANGE | ||||||
| TA | Ambient temperature | –40 | 125 | °C | ||