SBAU315B July 2018 – March 2025
The analog inputs of the ADS9224R SAR ADC are not high-impedance but rather present a dynamic load as the sample-and-hold switches open and close. The current demand of the SAR ADC input increases as a function of the sampling rate. Thus, the evaluation board provides the THS4551 FDA driver that maintains ADC performance with maximum loading at the full device throughput of 3 MSPS.