SBAU315B July 2018 – March 2025
The ADS9224R device incorporates an internal 2.5-V band-gap reference and independently matched reference buffers for each ADC. The internal reference output pin (REFOUT) is decoupled with a 1-µF capacitor and can be probed at test point TP8. The internally matched reference buffers provide a gain of 1.6384 V/V. These reference buffers generate a high-precision, 4.096-V reference voltage for each ADC channel at pins REFP_A and REFP_B. These pins are decoupled with 10-µF decoupling capacitors. Additionally, a mid-reference output (REFby2) is available at test point TP5. This internal REFby2 buffer provides a common-mode voltage for input amplifiers driving the ADC inputs.