SBAU315B July   2018  – March 2025 ADS9224R , ADS9234R

 

  1.   1
  2.   ADS9224REVM-PDK
  3.   Trademarks
  4. 1Overview
    1. 1.1 ADS9224REVM-PDK Features
    2. 1.2 ADS9224REVM Features
  5. 2Analog Interface
    1. 2.1 Connectors for Signal Source
    2. 2.2 ADC Differential Input Signal Driver
      1. 2.2.1 Input Signal Path
    3. 2.3 ADS9224R Internal Reference
  6. 3Digital Interfaces
    1. 3.1 multiSPI for ADC Digital IO
  7. 4Power Supplies
  8. 5Setup
    1. 5.1 Default Jumper Settings
    2. 5.2 EVM Graphical User Interface (GUI) Software Installation
  9. 6Operation
    1. 6.1 EVM GUI Global Settings for ADC Control
    2. 6.2 Register Map Configuration Tool
    3. 6.3 Time Domain Display Tool
    4. 6.4 Spectral Analysis Tool
    5. 6.5 Histogram Tool
  10. 7ADS9224REVM Bill of Materials, PCB Layout, and Schematics
    1. 7.1 Bill of Materials
    2. 7.2 PCB Layout
    3. 7.3 Schematics
  11. 8Revision History

ADS9224REVM-PDK Features

The ADS9224REVM-PDK includes the following features:

  • Hardware and software required for diagnostic testing as well as accurate performance evaluation of the ADS9224R ADC
  • USB powered—no external power supply is required
  • A PHI controller that provides a convenient communication interface to the ADS9224R ADC over USB 2.0 (or higher) for power delivery as well as digital input and output
  • Easy-to-use evaluation software for Windows® 7, 8, and 10, 64-bit operating systems
  • The software suite includes graphical tools for data capture, histogram analysis, spectral analysis, linearity analysis, and reference settling analysis. This suite also has a provision for exporting data to a text file for post-processing.