SBOS790A April 2017 – March 2025 INA233
PRODUCTION DATA
STATUS_WORD is a standard PMBus command that returns the value of a number of flags indicating the state of the INA233. Use the PMBus read word protocol to access this command. To clear bits in this register, clear the underlying fault and issue a CLEAR_FAULTS command. The INPUT and VIN UV flags default to 1 on startup. Table 6-11 lists the definitions for this command.
| BIT | NAME | MEANING | DEFAULT |
|---|---|---|---|
| 15 | VOUT | Not supported | 0 |
| 14 | IOUT/POUT | An output current or power warning has occurred | 0 |
| 13 | INPUT | An input voltage, current, or power warning has occurred | 0 |
| 12 | MFR | A manufacturer-specific fault or warning has occurred | 1 |
| 11 | POWER_GOOD# | Not supported | 0 |
| 10 | FANS | Not supported | 0 |
| 9 | OTHER | Not supported | 0 |
| 8 | UNKNOWN | Not supported | 0 |
| 7 | BUSY | Not supported | 0 |
| 6 | OFF | Not supported | 0 |
| 5 | VOUT_OV | Not supported | 0 |
| 4 | IOUT_OC | Not supported | 0 |
| 3 | VIN_UV | Not supported | 0 |
| 2 | TEMPERATURE | Not supported | 0 |
| 1 | CML | A communication fault has occurred | 0 |
| 0 | NONE OF THE ABOVE | A fault or warning not listed in bits[7:1] has occurred | 0 |