SBOS790A April 2017 – March 2025 INA233
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| ID15 | ID14 | ID13 | ID12 | ID11 | ID10 | ID9 | ID8 |
| R-0 | R-1 | R-0 | R-1 | R-0 | R-1 | R-0 | R-0 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ID7 | ID6 | ID5 | ID4 | ID3 | ID2 | ID1 | ID0 |
| R-0 | R-1 | R-0 | R-0 | R-0 | R-0 | R-0 | R-1 |
| Bit | Field | Type | Value | Description |
|---|---|---|---|---|
| 15 | ID15 | R | 0 | This command returns the same two bytes of data as the Read MFR_ID command except in an I2C-compatible format of word read. The value that the device returns is ASCII TI (5449h). |
| 14 | ID14 | R | 1 | |
| 13 | ID13 | R | 0 | |
| 12 | ID12 | R | 1 | |
| 11 | ID11 | R | 0 | |
| 10 | ID10 | R | 1 | |
| 9:7 | ID[9:7] | R | 0 | |
| 6 | ID6 | R | 1 | |
| 5:1 | ID[5:1] | R | 0 | |
| 0 | ID0 | R | 1 |