SBOS790A April   2017  – March 2025 INA233

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 High-Accuracy Analog-to-Digital Convertor (ADC)
      2. 6.3.2 Interleaved Power Calculation
      3. 6.3.3 Power Accumulator and Energy Measurement
      4. 6.3.4 I2C-, SMBus-, and PMBus-Compatible Digital Interface
      5. 6.3.5 Multiple Fault Event Reporting
    4. 6.4 Device Functional Modes
      1. 6.4.1 Continuous Verses Triggered Operation
      2. 6.4.2 Device Shutdown
      3. 6.4.3 Averaging and Conversion Time Considerations
      4. 6.4.4 Filtering and Input Considerations
    5. 6.5 Programming
      1. 6.5.1 Default Settings
      2. 6.5.2 Calibration Register and Scaling
      3. 6.5.3 Reading and Writing Telemetry Data and Warning Thresholds
      4. 6.5.4 Reading Telemetry Data and Warning Thresholds
        1. 6.5.4.1 Writing Telemetry Data and Warning Thresholds
      5. 6.5.5 System-Level Calibration With MFR_CALIRATION Command
      6. 6.5.6 Bus Overview
        1. 6.5.6.1 Serial Bus Address
        2. 6.5.6.2 Serial Interface
        3. 6.5.6.3 Writing to and Reading From the INA233
          1. 6.5.6.3.1 Packet Error Checking
          2. 6.5.6.3.2 Bus Timing Requirements
        4. 6.5.6.4 SMBus Alert Response
    6. 6.6 Register Maps
      1. 6.6.1 PMBus Command Support
      2. 6.6.2 Standard PMBus Commands
        1. 6.6.2.1  CLEAR_FAULTS (03h)
        2. 6.6.2.2  RESTORE_DEFAULT_ALL (12h)
        3. 6.6.2.3  CAPABILITY (19h)
        4. 6.6.2.4  IOUT_OC_WARN_LIMIT (4Ah) [default = 01111111 11111000]
        5. 6.6.2.5  VIN_OV_WARN_LIMIT (57h) [default = 01111111 11111000]
        6. 6.6.2.6  VIN_UV_WARN_LIMIT (58h) [default = 00000000 00000000]
        7. 6.6.2.7  PIN_OP_WARN_LIMIT (6Bh) [default = 11111111 11110000]
        8. 6.6.2.8  STATUS_BYTE (78h)
        9. 6.6.2.9  STATUS_WORD (79h)
        10. 6.6.2.10 STATUS_IOUT (7Bh)
        11. 6.6.2.11 STATUS_INPUT (7Ch)
        12. 6.6.2.12 STATUS_CML (7Eh)
        13. 6.6.2.13 STATUS_MFR_SPECIFIC (80h)
        14. 6.6.2.14 READ_EIN (86h)
        15. 6.6.2.15 READ_VIN (88h)
        16. 6.6.2.16 READ_IIN (89h)
        17. 6.6.2.17 READ_VOUT (8Bh)
        18. 6.6.2.18 READ_IOUT (8Ch, R)
        19. 6.6.2.19 READ_POUT (96h, R)
        20. 6.6.2.20 READ_PIN (97h, R)
        21. 6.6.2.21 MFR_ID (99h)
        22. 6.6.2.22 MFR_MODEL (9Ah)
        23. 6.6.2.23 MFR_REVISION (9Bh)
      3. 6.6.3 Manufacturer-Specific PMBus Commands
        1. 6.6.3.1 MFR_ADC_CONFIG (D0h) [default = 01000001 00100111]
        2. 6.6.3.2 MFR_READ_VSHUNT (D1h) [default = 00000000 00000000]
        3. 6.6.3.3 MFR_ALERT_MASK (D2h) [default = XXXXXXXX 11110000]
        4. 6.6.3.4 MFR_CALIBRATION (D4h) [default = 00000000 00000001]
        5. 6.6.3.5 MFR_DEVICE_CONFIG (D5h) [default = 00000010]
        6. 6.6.3.6 5.1.1 CLEAR_EIN (D6h)
        7. 6.6.3.7 TI_MFR_ID (E0h) [value = 01010100 01001001]
        8. 6.6.3.8 TI_MFR_MODEL (E1h) [value = 00110011 00110011]
        9. 6.6.3.9 TI_MFR_REVISION (E2h) [value = 01000001 00110000]
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Programming the Calibration Register
        2. 7.2.2.2 Calculating PMBus Coefficients
        3. 7.2.2.3 Programming Warning Thresholds
        4. 7.2.2.4 Calculating Returned Telemetry Values
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Filtering and Input Considerations

Measuring current is often noisy and such noise can be difficult to define. The INA233 offers several options for filtering by allowing the conversion times and number of averages to be selected independently in the MFR_ADC_CONFIG register. The conversion times can be set independently for the shunt voltage and bus voltage measurements to allow added flexibility when configuring the monitoring of the power-supply bus.

The internal ADC is based on a delta-sigma (ΔΣ) front-end with a 500kHz (±10% max) sampling rate. This architecture has good inherent noise rejection; however, transients that occur at or very close to the sampling rate harmonics can cause problems. These signals are at 1MHz and higher and can be managed by incorporating filtering at the device input. The high frequency enables the use of low-value series resistors on the filter with negligible effects on measurement accuracy. In general, filtering the device input is only necessary if there are transients at exact harmonics of the 500kHz (±10% max) sampling rate (greater than 1MHz). Filter using the lowest possible series resistance (typically 10Ω or less) and a ceramic capacitor. Recommended values for this capacitor are between 0.1µF and 1µF. Figure 6-3 illustrates the device with a filter added at the input.

INA233 Input
                    Filtering Figure 6-3 Input Filtering

Overload conditions are another consideration for the device inputs. The device inputs are specified to tolerate 40V across the inputs. A large differential scenario can be a short to ground on the load side of the shunt. This type of event can result in full power-supply voltage across the shunt (as long the power supply or energy storage capacitors can support this voltage). Removing a short to ground can result in inductive kickbacks that can exceed the 40V differential and common-mode rating of the device. Inductive kickback voltages are best controlled by Zener-type, transient-absorbing devices (commonly called transzorbs) combined with sufficient energy storage capacitance. The Current Shunt Monitor with Transient Robustness Reference Design describes a high-side, current-shunt monitor used to measure the voltage developed across a current-sensing resistor and how to better protect the current-sense device from transient overvoltage conditions.

In applications that do not have large energy storage electrolytics on one or both sides of the shunt, an input overstress condition can result from an excessive dV/dt of the voltage applied to the input. A hard physical short is the most likely cause of this event, particularly in applications with no large electrolytics present. This problem occurs because an excessive dV/dt can activate the ESD protection in the device in systems where large currents are available. Testing demonstrates that the addition of 10Ω resistors in series with each input of the device sufficiently protects the inputs against this dV/dt failure up to the 40V rating of the device. Selecting these resistors in the range noted has minimal effect on accuracy.