SBOS790A April 2017 – March 2025 INA233
PRODUCTION DATA
The default power-up states of the registers are shown in the Register Maps section. These registers are volatile and, if programmed to a value other than the default values listed in Table 6-4, must be reprogrammed at every device power-up. Detailed information on programming the calibration register specifically is given in the Programming section and calculated based on Equation 1.