SBOS790A April 2017 – March 2025 INA233
PRODUCTION DATA
This command is an overcurrent warn limit. This standard PMBus command is used to set or read the threshold of the first level warning of high output currents. Use the PMBus read or write word protocol to access this command. The contents of the IOUT_OC_WARN_LIMIT register are compared to the current-sense ADC telemetry value to detect high output current. This warning threshold applies to both positive and negative currents.
Enter the value in the register in amps with the same scaling and coefficients used for reading current.
When this input overcurrent warning limit is exceeded, the device:
This warning is masked with the MFR_ALERT_MASK command with the IIN_OC_WARN bit.
See the Reading and Writing Telemetry Data and Warning Thresholds and Writing Telemetry Data and Warning Thresholds sections for additional information on reading and setting warning thresholds.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| — | IO11 | IO10 | IO9 | IO8 | IO7 | IO6 | IO5 |
| R-0 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| IO4 | IO3 | IO2 | IO1 | IO0 | — | — | — |
| R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R-0 | R-0 | R-0 |
| Bit | Field | Type | Default | Description |
|---|---|---|---|---|
| 15 | — | R | 0 | Reserved; always 0. |
| 14:3 | IO[11:0] | R/W | 1 | These bits control the IOUT_OC_WARN_LIMIT. The bit weightings in this register match the bit weightings in the READ_IOUT register (IO0 = II3). |
| 2:0 | — | R | 0 | Reserved; always 0. |