SBOU024C august 2004 – july 2023 PGA309
Bit # | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Bit Name | RFB | RFB | ADC2X | ADCS | ISEN | CEN | TEN | AREN | RV1 | RV0 | M1 | M0 | G1 | G0 | R1 | R0 |
POR Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit Descriptions:
RFB:Reserved Factory Bit: Set to zero for proper operation
ADC2X: Temp ADC runs 2x faster (not for internal Temp Sense Mode)
0 = 1x conversion speed (6ms typical, R1, R0 = ‘00’, TEN = ‘0’, AREN = ‘0’)
1 = 2x conversion speed (3ms typical, R1, R0 = ‘00’, TEN = ‘0’, AREN = ‘0’)
ADCS:Start (restart) the Temp ADC (single conversion control if CEN = 0)
0 = No Start/Restart Temp ADC
1 = Start/Restart Temp ADC (each write of a ‘1’ causes single conversion; when conversion is completed ADCS = ‘0’)
ISEN:TEMPIN Current source (ITEMP) Enable
1 = Enable 7µA current source, ITEMP
0 = Disable 7µA current source, ITEMP
CEN:Enable Temp ADC Continuous Conversion Mode
1 = Continuous Conversion mode
0 = Noncontinuous Conversion mode
TEN:Internal Temperature Mode Enable
1 = Enable Internal Temperature Mode
0 = External Signal Mode
For TEN = 1, set the following bits as shown:
ADC2X = 0
ADCS = set as desired
CEN = set as desired
AREN = 0
RV[1:0] = 00
M[1:0] = 00
G[1:0] = 00
R[1:0] = Set for desired Temp ADC resolution.
AREN:Temp ADC internal reference enable
1 = Enable Temp ADC internal reference (internal reference is 2.048V typical)
0 = Disable Temp ADC internal reference (use external ADC reference; see RV[1:0])
RV[1:0]: Temp ADC External Reference Select (VSA, VEXC, VREF)
M[1:0]:Temp ADC Input Mux Select
G[1:0]:Temp ADC PGA Gain Select (x1, 2, 4, or 8)
R[1:0]:Temp ADC Resolution (Conversion time) Select
AREN [8] | RV1 [7] | RV0 [6] | Temp ADC Reference (VREFT) |
---|---|---|---|
0 | 0 | 0 | VREF |
0 | 0 | 1 | VEXC |
0 | 1 | 0 | VSA |
0 | 1 | 1 | Factory Reserved |
1 | X | X | Temp ADC Internal REF (2.048V) |
M1 [5] | M0 [4] | Temp ADC PGA +Input | Temp ADC PGA −Input |
---|---|---|---|
0 | 0 | TEMPIN | GNDA |
0 | 1 | VEXC | TEMPIN |
1 | 0 | VOUT | GNDA |
1 | 1 | VREF | TEMPIN |
G1 [3] | G0 [2] | Temp ADC PGA Gain |
---|---|---|
0 | 0 | 1 |
0 | 1 | 2 |
1 | 0 | 4 |
1 | 1 | 8 |
R1 [1] | R0 [0] | Internal Temperature Mode [TEN = 1] | External Signal Mode [TEN = 0], External Reference [AREN = 0] | External Signal Mode [TEN = 0], Internal Reference [2.048V, AREN = 1] |
---|---|---|---|---|
0 | 0 | 9-Bit + Sign, 0.5°C, (3ms) | 11-Bit + Sign (6ms) | 11-Bit + Sign (8 ms) |
0 | 1 | 10-Bit + Sign, 0.25°C, (6ms) | 13-Bit + Sign (24ms) | 13-Bit + Sign (32ms) |
1 | 0 | 11-Bit + Sign, 0.125°C, (12ms) | 14-Bit + Sign (50 ms) | 14-Bit + Sign (64 ms) |
1 | 1 | 12-Bit + Sign, 0.0625°C, (24ms) | 15-Bit + Sign (100 ms) | 15-Bit + Sign (128 ms) |