SBOU024C august 2004 – july 2023 PGA309
| Bit # | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| Bit Name | RFB | RFB | RFB | RFB | DLY3 | DLY2 | DLY1 | DLY0 | OEN7 | OEN6 | OEN5 | OEN4 | OEN3 | OEN2 | OEN1 | OEN0 |
| POR Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit Descriptions:
RFB: Reserved Factory Bit: Set to zero for proper operation
DLY[3:0]: Temp ADC Delay
Temp ADC begins conversion after DLY[3:0] x 10ms after valid WRITE to this register. Initial count, DLY[3:0] is decremented every 10ms to zero count and then Temp ADC is enabled. This allows for linearization and excitation analog circuitry to settle before applying temperature compensation.
OEN[7:0]: Output Enable Counter for One-Wire Interface/VOUT Multiplexed Mode.
VOUT is enabled after a valid WRITE to this register. Any non-zero value = VOUT Enable initial count, decremented every 10ms to zero count, and then VOUTis disabled. After VOUT is disabled, a one-second internal timer is set. If serial communication takes place from an outside controller on either the One-Wire interface (PRG pin) or Two-Wire interface, then VOUT will remain disabled as long as the PGA309 is addressed at least once per second.
| DLY3 [11] |
DLY2 [10] |
DLY1 [9] |
DLY0 [8] |
Decimal Equivalent (Initial Counter Value) |
Temp ADC Delay(1) (ms) |
|---|---|---|---|---|---|
| 0 | 0 | 0 | 0 | 0 | 0 |
| 0 | 0 | 0 | 1 | 1 | 14 |
| 0 | 0 | 1 | 0 | 2 | 28 |
| 0 | 0 | 1 | 1 | 3 | 42 |
| 0 | 1 | 0 | 0 | 4 | 56 |
| 0 | 1 | 0 | 1 | 5 | 70 |
| 0 | 1 | 1 | 0 | 6 | 84 |
| 0 | 1 | 1 | 1 | 7 | 98 |
| 1 | 0 | 0 | 0 | 8 | 112 |
| 1 | 0 | 0 | 1 | 9 | 126 |
| 1 | 0 | 1 | 0 | 10 | 140 |
| 1 | 0 | 1 | 1 | 11 | 154 |
| 1 | 1 | 0 | 0 | 12 | 168 |
| 1 | 1 | 0 | 1 | 13 | 182 |
| 1 | 1 | 1 | 0 | 14 | 196 |
| 1 | 1 | 1 | 1 | 15 | 210 |
| Digital Input OEN7……OEN0 [7……0] (Binary) |
Decimal Equivalent (Initial Counter Value) |
VOUT Enable Timeout(1)(ms) |
|---|---|---|
| 0000 0000 | 0 | 0 (VOUT disabled) |
| 0010 0000 | 32 | 448 |
| 0100 0000 | 64 | 896 |
| 0110 0000 | 96 | 1344 |
| 1000 0000 | 128 | 1792 |
| 1010 0000 | 160 | 2240 |
| 1100 0000 | 192 | 2688 |
| 1110 0000 | 224 | 3136 |
| 1111 1111 | 255 | 3570 |