SCES639F January 2007 – September 2025 TXB0101
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.8V | VCCB = 2.5V | VCCB = 3.3V | VCCB = 5V | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| TYP | TYP | TYP | TYP | ||||||||
| tpd | A | B | 6.9 | 5.7 | 5.3 | 5.5 | ns | ||||
| B | A | 7.4 | 6.4 | 6 | 5.8 | ||||||
| ten | OE | A | 1 | 1 | 1 | 1 | μs | ||||
| B | 1 | 1 | 1 | 1 | |||||||
| tdis | OE | A | 392 | 392 | 392 | 392 | ns | ||||
| B | 392 | 392 | 392 | 392 | |||||||
| trA, tfA | A-port rise and fall times | 4.2 | 4.2 | 4.2 | 4.2 | ns | |||||
| trB, tfB | B-port rise and fall times | 2.1 | 1.5 | 1.2 | 1.1 | ns | |||||
| Max data rate | 20 | 20 | 20 | 20 | Mbps | ||||||