SCES639F January 2007 – September 2025 TXB0101
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB =
3.3V ± 0.3V | VCCB
= 5V ± 0.5V | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| tpd | A | B | 0.9 | 4.7 | 0.8 | 4 | ns |
| B | A | 1 | 4.9 | 0.9 | 4.5 | ||
| ten | OE | A | 1 | 1 | μs | ||
| B | 1 | 1 | |||||
| tdis | OE | A | 137 | 183 | 97.6 | 127 | ns |
| B | 137 | 183 | 97.6 | 127 | |||
| trA, tfA | A-port rise and fall times | 0.7 | 2.5 | 0.7 | 2.5 | ns | |
| trB, tfB | B-port rise and fall times | 0.5 | 2.3 | 0.4 | 2.7 | ns | |
| Max data rate | 100 | 100 | Mbps | ||||