SCES639F January   2007  – September 2025 TXB0101

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specification
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics (DRY)
    6. 5.6  Electrical Characteristics (Other Packages)
    7. 5.7  Timing Requirements, VCCA = 1.2V
    8. 5.8  Timing Requirements, VCCA = 1.5V ± 0.1V
    9. 5.9  Timing Requirements, VCCA = 1.8V ± 0.15V
    10. 5.10 Timing Requirements, VCCA = 2.5V ± 0.2V
    11. 5.11 Timing Requirements, VCCA = 3.3V ± 0.3V
    12. 5.12 Switching Characteristics, VCCA = 1.2V (DRY)
    13. 5.13 Switching Characteristics, VCCA = 1.2V (Other Packages)
    14. 5.14 Switching Characteristics, VCCA = 1.5V ± 0.1V (DRY)
    15. 5.15 Switching Characteristics, VCCA = 1.5V ± 0.1V (Other Packages)
    16. 5.16 Switching Characteristics, VCCA = 1.8V ± 0.15V (DRY)
    17. 5.17 Switching Characteristics, VCCA = 1.8V ± 0.15V (Other Packages)
    18. 5.18 Switching Characteristics, VCCA = 2.5V ± 0.2V (DRY)
    19. 5.19 Switching Characteristics, VCCA = 2.5V ± 0.2V (Other Packages)
    20. 5.20 Switching Characteristics, VCCA = 3.3V ± 0.3V (DRY)
    21. 5.21 Switching Characteristics, VCCA = 3.3V ± 0.3V (Other Packages)
    22. 5.22 Operating Characteristics
    23. 5.23 Typical Characteristics
  7.   Parameter Measurement Information
  8. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Architecture
      2. 6.3.2 Power Up
      3. 6.3.3 Enable and Disable
      4. 6.3.4 Pullup or Pulldown Resistors on I/O Lines
    4. 6.4 Device Functional Modes
  9. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
        1. 7.2.1.1 Input Driver Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  10. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  11. Revision History
  12. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
VCCASupply voltage–0.54.6V
VCCBSupply voltage–0.56.5
VIInput voltage(2)–0.56.5V
VOVoltage applied to any output in the high-impedance or power-off state(2)–0.56.5V
VOVoltage applied to any output in the high or low state(2) (3)A port–0.5VCCA + 0.5V
B port–0.5VCCB + 0.5
IIKInput clamp currentVI < 0–50mA
IOKOutput clamp currentVO < 0–50mA
IOContinuous output current±50mA
Continuous current through VCCA, VCCB, or GND±100mA
TJMAXAbsolute maximum junction temperature150°C
TstgStorage temperature–65150°C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime
The input and output negative Voltage ratings may be exceeded if the input and output current ratings are observed.
The value of VCCA and VCCB are provided in the recommended operating conditions table.