SCES639F January 2007 – September 2025 TXB0101
PRODUCTION DATA
This 1-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 5.5V. This allows for universal low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, and 5V voltage nodes. VCCA should not exceed VCCB.
When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
| PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
|---|---|---|
| TXB0101 | SOT-23 (DBV) (6) | 2.90mm × 1.60mm |
| SC70 (DCK) (6) | 2.00mm × 1.25mm | |
| SOT (DRL) (6) | 1.60mm × 1.20mm | |
| DSBGA (YZP) (6) | 0.90mm × 1.40mm | |
| USON (DRY) (6) | 1.45mm × 1.00mm |
Typical Operating Circuit