SCES639F January 2007 – September 2025 TXB0101
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA = 25°C | –40°C to 85°C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VOHA | IOH = –20μA | 1.2V | 1.1 | V | |||||||
| 1.4V to 3.6V | VCCA – 0.4 | ||||||||||
| VOLA | IOL = 20μA | 1.2V | 0.9 | V | |||||||
| 1.4V to 3.6V | 0.4 | ||||||||||
| VOHB | IOH = –20μA | 1.65V to 5.5V | VCCB – 0.4 | V | |||||||
| VOLB | IOL = 20μA | 1.65V to 5.5V | 0.4 | V | |||||||
| II | OE | 1.2V to 3.6V | 1.65V to 5.5V | ±1 | ±2 | μA | |||||
| Ioff | A port | 0V | 0V to 5.5V | ±1 | ±2 | μA | |||||
| B port | 0V to 3.6V | 0V | ±1 | ±2 | |||||||
| IOZ | A or B port | OE = GND | 1.2V to 3.6V | 1.65V to 5.5V | ±1 | ±2 | μA | ||||
| ICCA | VI = VCCI or GND, IO = 0 | 1.2V | 1.65V to 5.5V | 0.2 | μA | ||||||
| 1.4V to 3.6V | 1.65V to 5.5V | 3 | |||||||||
| 3.6V | 0V | 2 | |||||||||
| 0V | 5.5V | –2 | |||||||||
| ICCB | VI = VCCI or GND, IO = 0 | 1.2V | 1.65V to 5.5V | 3.4 | μA | ||||||
| 1.4V to 3.6V | 1.65V to 5.5V | 5 | |||||||||
| 3.6V | 0V | –2 | |||||||||
| 0V | 5.5V | 2 | |||||||||
| ICCA + ICCB | VI = VCCI or GND, IO = 0 | 1.2V | 1.65V to 5.5V | 3.5 | μA | ||||||
| 1.4V to 3.6V | 1.65V to 5.5V | 8 | |||||||||
| ICCZA | VI = VCCI or GND, IO = 0, OE = GND | 1.2V | 1.65V to 5.5V | 0.2 | μA | ||||||
| 1.4V to 3.6V | 1.65V to 5.5V | 3 | |||||||||
| ICCZB | VI = VCCI or GND, IO = 0, OE = GND | 1.2V | 1.65V to 5.5V | 3.3 | μA | ||||||
| 1.4V to 3.6V | 1.65V to 5.5V | 5 | |||||||||
| Ci | OE | 1.2V to 3.6V | 1.65V to 5.5V | 2.5 | 3 | pF | |||||
| Cio | A port | 1.2V to 3.6V | 1.65V to 5.5V | 5 | 6 | pF | |||||
| B port | 11 | 14.5 | |||||||||