Figure 4-1 DBV Package, 6-Pin SOT-23
(Top View)
Figure 4-3 DRL Package, 6-Pin SOT
(Top View)
Figure 4-5 DRY Package, 6-Pin USON
(Top View)
Figure 4-2 DCK Package, 6-Pin SC70
(Top View)
Figure 4-4 YZP Package, 6-Ball DSBGA
(Bottom View)A. See mechanical drawings for dimensions.
B. Pullup resistors are not required on both sides for Logic I/O.
C. If pullup or pulldown resistors are needed, the
resistor value must be over 50kΩ.
D. 50kΩ is a safe recommended value, if the customer
can accept higher VOL or lower VOH, smaller pullup or pulldown
resistor is allowed, the draft estimation is VOL = VCCOUT ×
4.5k / (4.5k + RPU) and VOH = VCCOUT ×
RDW / (4.5k + RDW).
E. If pull up resistors are needed, please refer to the TXS0101 or contact TI.
F. For detailed information, please refer to
application note,
A Guide to Voltage Translation With TXB-Type
Translators.
Pin Functions
| PIN |
TYPE |
DESCRIPTION |
| NO. |
NAME |
| 1 |
VCCA |
— |
A-port supply
voltage. 1.2V ≤ VCCA ≤ 3.6V and VCCA ≤
VCCB |
| 2 |
GND |
— |
Ground |
| 3 |
A |
I/O |
Input/output
A. Referenced to VCCA. |
| 4 |
B |
I/O |
Input/output
B. Referenced to VCCB. |
| 5 |
OE |
I |
3-state
output enable. Pull OE low to place all outputs in 3-state mode. Referenced to
VCCA. |
| 6 |
VCCB |
— |
B-port supply
voltage. 1.65V ≤ VCCB ≤ 5.5V |