SCES639F January 2007 – September 2025 TXB0101
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB =
2.5V ± 0.2V | VCCB =
3.3V ± 0.3V | VCCB
= 5V ± 0.5V | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | A | B | 1.1 | 6.3 | 1 | 5.2 | 0.9 | 4.7 | ns |
| B | A | 1.2 | 6.6 | 1.1 | 5.1 | 0.9 | 4.4 | ||
| ten | OE | A | 1 | 1 | 1 | μs | |||
| B | 1 | 1 | 1 | ||||||
| tdis | OE | A | 5.1 | 21.3 | 4.6 | 15.2 | 4.6 | 13.2 | ns |
| B | 4.4 | 20.8 | 3.8 | 16 | 3.9 | 13.9 | |||
| trA, tfA | A-port rise and fall times | 0.8 | 3 | 0.8 | 3 | 0.8 | 3 | ns | |
| trB, tfB | B-port rise and fall times | 0.7 | 3 | 0.5 | 2.8 | 0.4 | 2.7 | ns | |
| Max data rate | 100 | 100 | 100 | Mbps | |||||