SCES639F January 2007 – September 2025 TXB0101
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB =
1.8V ± 0.15V | VCCB =
2.5V ± 0.2V | VCCB =
3.3V ± 0.3V | VCCB
= 5V ± 0.5V | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | A | B | 1.4 | 12.9 | 1.2 | 10.1 | 1.1 | 10 | 0.8 | 9.9 | ns |
| B | A | 0.9 | 14.2 | 0.7 | 12 | 0.4 | 11.7 | 0.3 | 13.7 | ||
| ten | OE | A | 1 | 1 | 1 | 1 | μs | ||||
| B | 1 | 1 | 1 | 1 | |||||||
| tdis | OE | A | 5.9 | 31 | 5.7 | 25.9 | 5.6 | 23 | 5.7 | 22.4 | ns |
| B | 5.4 | 30.3 | 4.9 | 22.8 | 4.8 | 20 | 4.9 | 19.5 | |||
| trA, tfA | A-port rise and fall times | 1.4 | 5.1 | 1.4 | 5.1 | 1.4 | 5.1 | 1.4 | 5.1 | ns | |
| trB, tfB | B-port rise and fall times | 0.9 | 4.5 | 0.6 | 3.2 | 0.5 | 2.8 | 0.4 | 2.7 | ns | |
| Max data rate | 40 | 40 | 40 | 40 | Mbps | ||||||