SDAA370 May 2026 UCC34141
Figure 3-14 illustrates the centralized power supply architecture in traction inverter. All high-side and low-side gate drivers are supplied using a single isolated bias power supply device. This approach offers significant cost advantages through component reduction. However, the centralized architecture introduces critical safety concerns. Most notably, a failure in this single power supply device constitutes a single point of failure—if it malfunctions, all gate drivers simultaneously lose power, potentially preventing the traction inverter from entering the required safe state during fault conditions. Another significant challenge with the centralized approach is the complexity of designing a transformer with six secondary windings (Primary : Secondary ratio of 1:6) to supply all gate drivers. This design requires specialized transformer construction and results in complex PCB layout with long PCB traces to reach all gate drivers.
Figure 3-14 Centralized Isolated Power
Supply Architecture