SDAA370 May   2026 UCC34141

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 End-Equipment Traction Inverter
    2. 1.2 Why is Safety Needed in Inverter?
    3. 1.3 FuSa Development Flow
      1. 1.3.1 V-Model Development
      2. 1.3.2 Inverter Safety Lifecycle
  5. 2FuSa Requirements for Traction Inverter
    1. 2.1 Traction Inverter Structure and Function Introduction
    2. 2.2 FuSa Requirements Derivation Process
    3. 2.3 Safety Goal
    4. 2.4 FuSa Concept
      1. 2.4.1 FSC Design Architecture
      2. 2.4.2 Fault Tree Analysis
      3. 2.4.3 FuSa Requirement
    5. 2.5 Technical Safety Concepts
      1. 2.5.1 TSC Design Architecture
      2. 2.5.2 Failure Mode and Effect Analysis
      3. 2.5.3 Technical Safety Requirements
  6. 3Safety Design Implementation on Inverter
    1. 3.1 TI FuSa Product
    2. 3.2 How Does TSR Implement?
      1. 3.2.1 Position Sensor
      2. 3.2.2 MCU
      3. 3.2.3 Logic Circuit
      4. 3.2.4 Smart Isolated Gate Driver
    3. 3.3 Dependent Failure Consideration
    4. 3.4 Detailed FuSa Design Structure for Traction Inverter
    5. 3.5 Achieving FuSa Requirements with TI Safety Devices
      1. 3.5.1 MCU
      2. 3.5.2 Gate Driver
        1. 3.5.2.1 Gate Monitor Circuit and Over Current Protection
        2. 3.5.2.2 Other Safety Mechanisms in UCC5881-Q1
      3. 3.5.3 Isolated bias supply
        1. 3.5.3.1 Centralized LV Isolated Power Supply Architecture
        2. 3.5.3.2 Fully Distributed LV Isolated Power Supply Architecture
        3. 3.5.3.3 Semi-Distributed LV Isolated Power Supply Architecture
        4. 3.5.3.4 HV Isolated Bias Supply
        5. 3.5.3.5 TI's Design for Isolated Bias Supply in Traction Inverter
      4. 3.5.4 Power Management IC
        1. 3.5.4.1 Multiple Paths Power Rail with Protection and Independent Thermal Shut-Down
        2. 3.5.4.2 Power Rail Voltage Monitoring
        3. 3.5.4.3 MCU Fault Monitor and other Protection Mechanisms
      5. 3.5.5 Position Sensor
      6. 3.5.6 Current Sensor
      7. 3.5.7 Voltage Sensor
        1. 3.5.7.1 Isolated DC Voltage Sensing
        2. 3.5.7.2 Non-Isolated DC voltage sensing
      8. 3.5.8 Temperature Sensor
  7. 4Summary
  8. 5References

Safety Goal

Traction inverter's safety goals are vehicle‑level safety requirements for the whole system. It shall be defined with consideration of undesirable hazard events and the safe state once a critical situation occurs. The safety goals in this analysis are derived as shown in Table 2-1. The Fault Tolerant Time Internal (FTTI) value should be provided by OEM or regulatory requirements depending on the specific system operating needs. The ASIL ratings indicate the level of rigor required in the safety processes, with ASIL-D representing the highest safety criticality level.

Table 2-1 Example FuSa Goals of the Traction Inverter
ID Safety Goal ASIL Safe State FTTI
SG1 Avoid unintended acceleration torque that exceeds the expected value. ASIL-C/D 1. Alert and report failure.
2. Block torque output.
750ms
(Specified by users)
SG2 Avoid unintended braking torque that exceeds the expected value. ASIL-C
SG3 Avoid inability to output drive torque. ASIL-A Alert and report failure.