SDAA370 May   2026 UCC34141

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 End-Equipment Traction Inverter
    2. 1.2 Why is Safety Needed in Inverter?
    3. 1.3 FuSa Development Flow
      1. 1.3.1 V-Model Development
      2. 1.3.2 Inverter Safety Lifecycle
  5. 2FuSa Requirements for Traction Inverter
    1. 2.1 Traction Inverter Structure and Function Introduction
    2. 2.2 FuSa Requirements Derivation Process
    3. 2.3 Safety Goal
    4. 2.4 FuSa Concept
      1. 2.4.1 FSC Design Architecture
      2. 2.4.2 Fault Tree Analysis
      3. 2.4.3 FuSa Requirement
    5. 2.5 Technical Safety Concepts
      1. 2.5.1 TSC Design Architecture
      2. 2.5.2 Failure Mode and Effect Analysis
      3. 2.5.3 Technical Safety Requirements
  6. 3Safety Design Implementation on Inverter
    1. 3.1 TI FuSa Product
    2. 3.2 How Does TSR Implement?
      1. 3.2.1 Position Sensor
      2. 3.2.2 MCU
      3. 3.2.3 Logic Circuit
      4. 3.2.4 Smart Isolated Gate Driver
    3. 3.3 Dependent Failure Consideration
    4. 3.4 Detailed FuSa Design Structure for Traction Inverter
    5. 3.5 Achieving FuSa Requirements with TI Safety Devices
      1. 3.5.1 MCU
      2. 3.5.2 Gate Driver
        1. 3.5.2.1 Gate Monitor Circuit and Over Current Protection
        2. 3.5.2.2 Other Safety Mechanisms in UCC5881-Q1
      3. 3.5.3 Isolated bias supply
        1. 3.5.3.1 Centralized LV Isolated Power Supply Architecture
        2. 3.5.3.2 Fully Distributed LV Isolated Power Supply Architecture
        3. 3.5.3.3 Semi-Distributed LV Isolated Power Supply Architecture
        4. 3.5.3.4 HV Isolated Bias Supply
        5. 3.5.3.5 TI's Design for Isolated Bias Supply in Traction Inverter
      4. 3.5.4 Power Management IC
        1. 3.5.4.1 Multiple Paths Power Rail with Protection and Independent Thermal Shut-Down
        2. 3.5.4.2 Power Rail Voltage Monitoring
        3. 3.5.4.3 MCU Fault Monitor and other Protection Mechanisms
      5. 3.5.5 Position Sensor
      6. 3.5.6 Current Sensor
      7. 3.5.7 Voltage Sensor
        1. 3.5.7.1 Isolated DC Voltage Sensing
        2. 3.5.7.2 Non-Isolated DC voltage sensing
      8. 3.5.8 Temperature Sensor
  7. 4Summary
  8. 5References

Temperature Sensor

In traction inverter systems, temperature sensing plays a critical role in overtemperature protection and adaptive driving strategy management regarding the degraded operating mode. TMP61-Q1 is TI silicon-based thermistor with a positive temperature coefficient (PTC). The TMP61-Q1 provides excellent linearity and consistent sensitivity across its operating range, enabling simple and accurate temperature conversion methods. The high linearity enables users to calculate temperature without using piecewise fitting or lookup tables in the software. The sensor maintains consistent sensitivity with a 6400ppm/°C Temperature Coefficient of Resistance (TCR) at 25°C and a typical TCR tolerance of just 0.2% across the entire temperature range. Figure 3-27 shows the typical resistance versus ambient temperature.

 TMP61-Q1 PTC Resistance vs TemperatureFigure 3-27 TMP61-Q1 PTC Resistance vs Temperature

The TMP61-Q1 can be directly connected to the gate driver ADC pins. Many gate drivers, including the UCC5881-Q1 discussed earlier, integrate constant current sources specifically designed for generating the measurement voltage across the TMP61-Q1. By utilizing multiple ADC channels available in the six gate drivers, the system can monitor the temperature of the power module at different locations. Also, it can be used as redundant measurements for FuSa requirement.