SDAA370 May   2026 UCC34141

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 End-Equipment Traction Inverter
    2. 1.2 Why is Safety Needed in Inverter?
    3. 1.3 FuSa Development Flow
      1. 1.3.1 V-Model Development
      2. 1.3.2 Inverter Safety Lifecycle
  5. 2FuSa Requirements for Traction Inverter
    1. 2.1 Traction Inverter Structure and Function Introduction
    2. 2.2 FuSa Requirements Derivation Process
    3. 2.3 Safety Goal
    4. 2.4 FuSa Concept
      1. 2.4.1 FSC Design Architecture
      2. 2.4.2 Fault Tree Analysis
      3. 2.4.3 FuSa Requirement
    5. 2.5 Technical Safety Concepts
      1. 2.5.1 TSC Design Architecture
      2. 2.5.2 Failure Mode and Effect Analysis
      3. 2.5.3 Technical Safety Requirements
  6. 3Safety Design Implementation on Inverter
    1. 3.1 TI FuSa Product
    2. 3.2 How Does TSR Implement?
      1. 3.2.1 Position Sensor
      2. 3.2.2 MCU
      3. 3.2.3 Logic Circuit
      4. 3.2.4 Smart Isolated Gate Driver
    3. 3.3 Dependent Failure Consideration
    4. 3.4 Detailed FuSa Design Structure for Traction Inverter
    5. 3.5 Achieving FuSa Requirements with TI Safety Devices
      1. 3.5.1 MCU
      2. 3.5.2 Gate Driver
        1. 3.5.2.1 Gate Monitor Circuit and Over Current Protection
        2. 3.5.2.2 Other Safety Mechanisms in UCC5881-Q1
      3. 3.5.3 Isolated bias supply
        1. 3.5.3.1 Centralized LV Isolated Power Supply Architecture
        2. 3.5.3.2 Fully Distributed LV Isolated Power Supply Architecture
        3. 3.5.3.3 Semi-Distributed LV Isolated Power Supply Architecture
        4. 3.5.3.4 HV Isolated Bias Supply
        5. 3.5.3.5 TI's Design for Isolated Bias Supply in Traction Inverter
      4. 3.5.4 Power Management IC
        1. 3.5.4.1 Multiple Paths Power Rail with Protection and Independent Thermal Shut-Down
        2. 3.5.4.2 Power Rail Voltage Monitoring
        3. 3.5.4.3 MCU Fault Monitor and other Protection Mechanisms
      5. 3.5.5 Position Sensor
      6. 3.5.6 Current Sensor
      7. 3.5.7 Voltage Sensor
        1. 3.5.7.1 Isolated DC Voltage Sensing
        2. 3.5.7.2 Non-Isolated DC voltage sensing
      8. 3.5.8 Temperature Sensor
  7. 4Summary
  8. 5References

Fully Distributed LV Isolated Power Supply Architecture

Figure 3-14 illustrates the fully distributed power supply architecture in traction inverter. In this configuration, each gate driver is powered by its own individual isolated bias power supply device. This approach requires six separate isolated bias supply devices to power the six isolated gate drivers in a three-phase inverter. The primary advantage of this fully redundant solution is its enhanced fault tolerance: the system can still enter the appropriate safe state even if any individual bias power supply circuit fails. This eliminates the single point of failure concern present in centralized architectures, making the fully distributed approach particularly suitable for high ASIL applications where fault tolerance is critical.

 Fully Distributed Isolated Power
          Supply Architecture Figure 3-15 Fully Distributed Isolated Power Supply Architecture