SDAA370 May 2026 UCC34141
Figure 2-2 shows the FSC level traction inverter system block diagram. FTA is performed according to the system architecture illustrated in this figure. The functions of each element are listed in Table 2-2.
Figure 2-2 FSR Level Traction Inverter System
Block Diagram| Element ID | Element Name | Description |
|---|---|---|
| E1 | Motor phase currents measurement circuit | Measures the inverter phase currents at power stage and transmits to MCU for FOC and operating condition monitoring. |
| E2 | Rotor position measurement circuit | Measures the motor rotor position and transmits to MCU for FOC and operating condition monitoring. |
| E3 | DC Voltage sensor | Measures the inverter power supply at the power stage for FOC and operating condition monitoring. |
| E4 | Microcontroller circuit | Executes the FOC algorithm, monitors sensor data, generates PWM signals, and communicates with external systems. |
| E5 | Interface circuit | Provides communication transceiver functionality between the inverter and external systems. |
| E6 | Gate driver circuit | Provides the required voltage and driving current for the power module according to input PWM signals |
| E7 | Power management circuit | Provides power supplies to key devices in the inverter on the LV side; also provides external watchdog and error monitoring for the MCU. |
| E8 | DC-Link Capacitor | Capacitor for the power stage to stabilize and maintain the HVDC input voltage. |
| E9 | Active discharge circuit | Provides active discharge for the DC-link capacitor during power-off or repair operations. |
| E10 | Power module | Generates required modulated motor phase currents from the HV battery under the control of the gate driver circuit |
| E11 | Isolated bias supply | Provides HV side isolated power supply for the gate driver circuit and voltage sensing circuit. |
| E12 | Temperature measurement circuit | Measures the power stage temperature for operating condition monitoring. |