SDAA370 May 2026 UCC34141
The primary goal of the traction system is to efficiently drive the traction motor, typically the permanent magnet synchronous motor (PMSM), with high control bandwidth. The Field-Oriented Control (FOC) algorithm is implemented in the Microcontroller Unit (MCU) to generate corresponding PWM signals, which control the gate driver to preciously switch the power module, converting the DC input voltage from the high-voltage (HV) battery into three-phase symmetric AC currents to drive the PMSM. Figure 2-1 shows the block diagram of a traction inverter.
For the FOC algorithm, the system requires real-time measurement of phase currents, rotor position, and DC-link input voltage. This requires high-accuracy, low-latency sensors within the traction inverter. Additionally, high-reliability power management components are essential to supply all elements in the system.
Since the isolation is required between the HV side and low-voltage (LV) side, isolated gate drivers with reliable isolated power supply circuits are necessary elements. Through CAN transceivers, the traction inverter accurately receives command of driving torque and reports any potential fault information to the Vehicle Control Unit (VCU). During braking operations, the traction inverter can operate in regeneration mode to charge the battery while simultaneously generating braking torque.
Figure 2-1 Block Diagram of a Traction
Inverter