SDAA370 May 2026 UCC34141
Beyond isolated barrier approaches, high-impedance paths can also be effectively used to achieve isolation in DC voltage sensing applications. The differential operational amplifier with high-resistance input resistors represents a typical topology for this non-isolated sensing approach. INA160-Q1 and TPS371K-Q1 are the integrated differential op-amp with high input impedance for very high Common-Mode Rejection Ratio (CMRR) for high accuracy DC voltage sensing. This high input impedance allows the device to be connected directly to the high-voltage battery while maintaining safe operation. This is a cost-effective solution as it eliminates the need for isolation components such as capacitive or magnetic isolation barriers.