SDAA516 August   2026 AM620-Q1 , AM623 , AM625-Q1 , AM62A1-Q1 , AM62A3-Q1 , AM62A7-Q1 , AM62D-Q1 , AM62L , AM62P-Q1 , DRA821U-Q1 , DRA829V-Q1 , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VP-Q1 , TDA4VPE-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Purpose
    2. 1.2 Scope
  5. 2Detailed Description
    1. 2.1 AM62Ax QSPI Boot Overview
      1. 2.1.1 Boot Preconditions
      2. 2.1.2 Boot ROM Read Sequence
    2. 2.2 Flash Addressing Architecture
      1. 2.2.1 3-Byte Addressing Mode
      2. 2.2.2 4-Byte Addressing Mode
      3. 2.2.3 State Retention Behavior
    3. 2.3 Boot Compatibility Considerations
      1. 2.3.1 Boot ROM Expectations
      2. 2.3.2 Addressing-Mode Mismatch Mechanism
      3. 2.3.3 Start-Up Impact
    4. 2.4 Example Start-Up Investigation
      1. 2.4.1 External Failure Symptoms
      2. 2.4.2 Boot ROM Log Analysis
      3. 2.4.3 Memory Verification Using CCS
      4. 2.4.4 Image Comparison
      5. 2.4.5 QSPI Bus Analysis
      6. 2.4.6 Root Cause Confirmation
    5. 2.5 Debug Methodology
    6. 2.6 Mitigation and Design Recommendations
      1. 2.6.1 Preferred Solution: Flash Reset Synchronization
      2. 2.6.2 Alternative Solution: Driver-Level Mitigation
      3. 2.6.3 Applicability of the 0x6C Mitigation
      4. 2.6.4 Design Constraints for Large-Capacity Flash Applications
  6. 3Summary
  7. 4References

Root Cause Confirmation

The combined evidence from:

  • Boot ROM log analysis
  • CCS memory inspection
  • Image comparison
  • QSPI bus analysis

confirmed that the start-up failure originated from an addressing-mode mismatch between the Boot ROM and the Flash device.

The Boot ROM always accesses Flash using a 3-byte address phase, while the Flash device remained configured for 4-byte addressing mode after MCU_PORz reset. The mismatch introduced a one-byte displacement in the image stream and ultimately caused certificate authentication failure.