SFFS624B March 2024 – August 2025 MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
The HFXT takes time to start after being enabled. A start-up monitor is provided to indicate to the application software if the HFXT has successfully started, at which point the HFCLK can be selected to source a variety of system functions. The HFCLK start-up monitor also supports checking the HFCLK_IN digital clock input for a clock stuck fault.
When HFXT is started, or the HFCLK_IN is selected as the HFCLK source, the HFCLKGOOD and HFCLKOFF bits in the CLKSTATUS register in SYSCTL are cleared.