SFFS624B March 2024 – August 2025 MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
In this test method, one input to the comparator is connected to DAC, the other input of comparator is connected to the internal 8-bit DAC. The result of the comparison can be checked using the comparator output monitoring.