SFFS624B March 2024 – August 2025 MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
MCAN implements a timeout counter that is programmed during the INIT phase for the module. The timeout function can be continuous (preset by writing to TOCC.TOP on a periodic basis before the timeout function expires) or associated with Tx, Rx0, or Rx1 FIFOs (a FIFO empty presets the counter and first push starts the down counting). A CAN system implementing a periodic messaging can use the timeout diagnostic to ascertain the presence of a system heart beat.