SLAAEF9A November 2023 – May 2025 MSPM0C1104 , MSPM0G1218 , MSPM0G3218-Q1 , MSPM0G3507 , MSPM0H3215 , MSPM0H3216 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1306 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The MSPM0 family is based on the ARM Cortex M0+ CPU core architecture. The RL78 family is based on a RL78 CPU core architecture. Table 3-1 gives an overview of the general features of the CPU in the MSPM0 family compared to the RL78.
| Features | RL78 | MSPM0G | MSPM0L | MSPM0C | MSPM0H |
|---|---|---|---|---|---|
| Architecture | Private RL78 core | Arm Cortex M0+ | ARM Cortex M0+ | Arm Cortex M0+ | ARM Cortex M0+ |
| Instruction set | CISC | RISC | RISC | RISC | RISC |
| Pipeline | 3-stage | 2-stage | 2-stage | 2-stage | 2-stage |
| Operating Freq (Max) | 40MHz | 80MHz | 32MHz | MSPM0C1103 and MSPM0C1104:
24MHz MSPM0C1105 and MSPM0C1106: 32MHz |
32MHz |
| DMA | Yes | Yes | Yes | Yes | Yes |
| Coremark/MHz | 1.5952 (1) | 2.39 (2) | 2.39 (2) | 2.39 (2) | 2.39 (2) |