SLAAEF9A November 2023 – May 2025 MSPM0C1104 , MSPM0G3507 , MSPM0H3216 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1306 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
RL78 and MSPM0 both offer Window Watchdog Timers. The window watchdog timer (WWDT) initiates a system reset when the application fails to check-in during a specified window in time.
| RL78 | MSPM0 |
|---|---|
| Watchdog timer (WDT) | Windowed watchdog timer (WWDT) |
| Feature | RL78 | MSPM0G |
|---|---|---|
| Window mode | Yes | Yes |
| Interval timer mode | No | Yes |
| LFCLK source | Yes | Yes |
| Interrupts | Yes | Yes |
| Counter resolution | 17 bit | 25 bit |
| Clock divider | No | Yes |
WWDT Code Examples
Information about WWDT code examples can be found in the MSPM0 SDK examples guide.