SLAAEF9A November 2023 – May 2025 MSPM0C1104 , MSPM0G3507 , MSPM0H3216 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1306 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
For RL78, the TOOL0 pin is used for manipulation by a dedicated single-line UART to interface between the debugger (like E2 emulator or E2 emulator Lite) and the RL78 or F23. The typical debugger tools for RL78 is the E2 Emulator, which supports the measuring current consumption, monitoring point and setting external trigger input and output.
For MSPM0, the debug subsystem (DEBUGSS) interfaces the serial wire debug (SWD) two-wire physical interface to multiple debug functions within the device. MSPM0 devices support debugging of processor execution, the device state, and the power state (via EnergyTrace technology). For more details on the connection of the debugger, refer to Figure 2-7.
Figure 2-7 MSPM0 DebuggingMSPM0 support XDS110 and J-Link debugger for standard serial wire debug.
The Texas Instruments' XDS110 is for TI embedded processors. XDS110 connects to the target board using a TI 20-pin connector (adapters are available for TI 14-pin and Arm 10-pin and 20-pin connectors) and to the host PC using USB2.0 High Speed (480Mbps). The XDS110 supports a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single unit. All XDS debug probes support Core and System Trace in all Arm and DSP processors that feature an Embedded Trace Buffer (ETB). For details, refer to XDS110 Debug Probe.
J-Link debug probes are the most popular choice for optimizing the debugging and flash programming experience. Benefit from record-breaking flash loaders, up to 3-MiB/s RAM download speed and the ability to set an unlimited number of breakpoints in the flash memory of MCUs. J-Link also supports a wide range of CPUs and architectures included CortexM0+. For details, see the J-Link Debug Probes page.
Here is a different feature summery between XDS110 and J-LINK debugger supporting MSPM0.
| Features | XDS110 | XDS110 OB (1) | J-Link | |
|---|---|---|---|---|
| cJTAG (SBW) | √ | √ | √ | |
| BSL(2) tool | √ | √ | ||
| Backchannel UART | √ | √ | 2.5G (µVision V5.37.0) | |
| Power supply | 1.8 - 3.6V | 3.3/5 V | 5V | |
| IDE (3): CCS | √ | √ | √ | |
| IDE: 3rd party (4) | IAR/Keil | IAR/Keil | IAR/Keil | |