SLAU948B October 2024 – March 2025 MSPM0G3507
UART can be used to receive commands to configure, spin, and control the motor. The commands are sent from a host MCU or GUI and can optionally be used for advanced protocols such as LIN communication.
| MSPM0 Pin | Function |
|---|---|
| UARTx_RX | UART receive |
| UARTx_TX | UART transmit |