SLAU948B October 2024 – March 2025 MSPM0G3507
The above register variables can also be configured using GUI. Figure 5-1 details all the available user configurable registers available in the Sensored FOC application. After connecting the GUI with the controller, click Read all option in the register page to reflect the default programmed parameters.

The following sections describe registers and the variables associated with these structures.