SLAU948B October 2024 – March 2025 MSPM0G3507
Table 2-1 shows the supported MSPM0 LaunchPad kits and EVMs and the connection guides for 3-phase Sensored FOC motor control.
| MSPM0Gxxx LaunchPad™ Kit | Motor Driver Hardware | Hardware User's Guide | Current Sense Amplifiers | SPI Driver Support | Recommended Motor Voltage Range | Recommended Motor Power |
|---|---|---|---|---|---|---|
| LP-MSPM0G3507 | DRV8316REVM | DRV8316REVM User's Guide | 3 | Yes | 4.5V to 35V | < 80W |
| LP-MSPM0G3519 | ||||||
| MSPM0G1507 | TIDA-010251 Reference Design | TIDA010251-Design-Guide | 1 | No | 21V maximum DC supply | 600W |