SLAU948B October 2024 – March 2025 MSPM0G3507
The default pin configurations for serial peripheral interface (SPI) connections are shown in Section 2.8. Some motor drivers include an optional SPI that is used for configuring control registers and reading status registers for fault diagnosis. Some examples of SPI registers are:
| MSPM0 Pin | Function | DRV Connection | DRV Function |
|---|---|---|---|
| SPIx_CSy | SPI chip select (y = 0,1,2,3) | nSCS | SPI chip select |
| SPIx_SCK | SPI clock | SCLK | SPI clock |
| SPIx_POCI | SPI peripheral out controller in | SDO | SPI data out |
| SPIx_PICO | SPI peripheral in controller out | SDI | SPI data in |