SLAU948B October 2024 – March 2025 MSPM0G3507
After configuring the system parameters in the Expressions window, User can update rest of the input parameters for tuning the motor to start spinning in closed loop. Below are some of the important configurations needed to start spinning the motor in closed loop.