SLAU948B October 2024 – March 2025 MSPM0G3507
Table 5-34 show the register to peripheral.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-15 | RESERVED | R | 0h | Reserved |
| 14-9 | MCU_DEAD_TIME | R/W | 0h | Dead time applied between the High Side and Low side switches = 50ns × MCU_DEAD_TIME |
| 8-4 | BUS_CURRENT_LIMIT | R/W | 00000b | Bus Current Limit in % of CURRENT_BASE 0h = 7.5% 1h = 8.0% 2h = 8.5% 3h = 9.0% 4h = 9.5% 5h = 10% 6h = 11% 7h = 12% 8h = 13% 9h = 14% Ah = 15% Bh = 16% Ch = 17% Dh = 18% Eh = 20% Fh = 22.5% 10h = 25% 11h = 27.5% 12h = 30% 13h = 35% 14h = 40% 15h = 45% 16h = 50% 17h = 55% 18h = 60% 19h = 70% 1Ah = 75% 1Bh = 80% 1Ch = 85% 1Dh = 90% 1Eh = 95% 1Fh = 100% |
| 3 | BUS_CURRENT_LIMIT_ ENABLE |
R/W | 0b | Bus current limit enable 0h = Disable 1h = Enable |
| 2-1 | DIR_INPUT | R/W | 00b | DIR pin override 0h = Hardware Pin DIR 1h = Override DIR pin with clockwise rotation OUTA-OUTB-OUTC 2h = Override DIR pin with counter clockwise rotation OUTA-OUTC-OUTB 3h = Hardware Pin DIR |
| 0 | DIR_CHANGE_MODE | R/W | 0b | Response to change of DIR pin status 0h = Follow motor stop options and ISD routine on detecting DIR change 1h = Change the direction through Reverse Drive while continuously driving the motor |