SLAU948B October 2024 – March 2025 MSPM0G3507
The system configuration defines the parameters associated with the motor control system to start the motor spinning in closed loop modes.
Below are the set of System parameters that are to be specified for full featured Sensored FOC operation. These variables can be added in the expression window using the pUserInputRegs.