SLAU948B October 2024 – March 2025 MSPM0G3507
Table 5-32 shows the register to multiple miscellaneous Algorithm Configuration.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-10 | RESERVED | R/W | 0h | Reserved |
| 9-6 | CL_SLOW_ACC | R/W | 0h | Close loop acceleration when estimator is not yet
fully aligned 0h = 0.1Hz/s 1h = 1Hz/s 2h = 2Hz/s 3h = 3Hz/s 4h = 5Hz/s 5h = 10Hz/s 6h = 20Hz/s 7h = 30Hz/s 8h = 40Hz/s 9h = 50Hz/s Ah = 100Hz/s Bh = 200Hz/s Ch = 500Hz/s Dh = 750Hz/s Eh = 1000Hz/s Fh = 2000Hz/s |
| 5-2 | RESERVED | R | 0b | Reserved |
| 1-0 | BRAKE_CURRENT_ PERSIST |
R/W | 00b | Persistence time for current below threshold during
brake 0h = 50ms 1h = 100ms 2h = 250ms 3h = 500ms |