SLLSFW3A April 2025 – June 2025 SN55LVTA4-SEP
PRODUCTION DATA
As per the LVDS Application and Data Handbook, printed-circuit boards usually offer designers two transmission line options: Microstrip and stripline. Microstrips are traces on the outer layer of a PCB, as shown in Figure 8-5.
Figure 8-5 Microstrip TopologyAlso, striplines are traces between two ground planes. Striplines are less prone to emissions and susceptibility problems because the reference planes effectively shield the embedded traces. However, from the standpoint of high-speed transmission, juxtaposing two planes creates additional capacitance. TI recommends routing LVDS signals on microstrip transmission lines, if possible. The PCB traces allow designers to specify the necessary tolerances for ZO based on the overall noise budget and reflection allowances.
Figure 8-6 Stripline Topology