SLLSFW3A April 2025 – June 2025 SN55LVTA4-SEP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Driver | |||||||
| tr | Differential output rise time (20% to 80%) | RL = 100Ω, CL= 10pF input tr,tf= 1ns, 200MHz clock pattern, input VIL=0.8V VIH=V | VCC = 3V to 3.6V | 0.4 | 0.5 | 1 | ns |
| tf | Differential output fall time (80% to 20%) | VCC = 3V to 3.6V | 0.4 | 0.5 | 1 | ns | |
| tPHL | Propagation delay time, high-to-low-level output | RL = 100Ω, CL= 10pF input tr,tf= 1ns, 200MHz clock pattern, input VIL=0.8V VIH=2V | VCC = 3V to 3.6V | 0.5 | 1.7 | 4.5 | ns |
| tPLH | Propagation delay time, low-to-high-level output | RL = 100Ω, CL= 10pF input tr,tf= 1ns, 200MHz clock pattern, input VIL=0.8V VIH=2V | VCC = 3V to 3.6V | 1 | 1.4 | 4 | ns |
| tSK(P) | Pulse skew, |tPHL – tPLH| | RL = 100Ω, CL= 10pF input tr,tf= 1ns, 200MHz clock pattern, input VIL=0.8V VIH=2V | VCC = 3V to 3.6V | 0.3 | 0.6 | ns | |
| tSK(O) | Chanel to channel output skew, |tPHL to tPHL| or |tPLH to tPLH| | RL = 100Ω, CL= 10pF input tr,tf= 1ns, 200MHz clock pattern, input VIL=0.8V VIH=2V | VCC = 3V to 3.6V | 0.3 | 0.6 | ns | |
| F(max) | Maximum operating frequency | RL = 100Ω, CL= 10pF input tr,tf= 1ns, 200MHz clock pattern, input VIL=0.8V VIH=2V | VCC = 3V to 3.6V | 200 | MHz | ||
| tPHZ | Disable time, 1.4V input to 50% output | RL = 100Ω, CL= 10pF input tr,tf= 1ns, 1MHz clock pattern on enable, input VIL=0.8V VIH=2V | VCC = 3V to 3.6V | 8.1 | 17 | ns | |
| tPLZ | Disable time, 1.4V input to 50% output | RL = 100Ω, CL= 10pF input tr,tf= 1ns, 1MHz clock pattern on enable, input VIL=0.8V VIH=2V | 7.3 | 15 | ns | ||
| tPZH | Enable time, 1.4V input to 50% output | RL = 100Ω, CL= 10pF input tr,tf= 1ns, 1MHz clock pattern on enable, input VIL=0.8V VIH=2V | 5.4 | 15 | ns | ||
| tPZL | Enable time, 1.4V input to 50% output | RL = 100Ω, CL= 10pF input tr,tf= 1ns, 1MHz clock pattern on enable, input VIL=0.8V VIH=2V | 2.5 | 15 | ns | ||