SLLSFW3A April 2025 – June 2025 SN55LVTA4-SEP
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1A | 1 | I | LVTTL input signal, 300kΩ internal pull down |
| 1Y | 2 | O | Differential (LVDS) non-inverting output |
| 1Z | 3 | O | Differential (LVDS) inverting output |
| G | 4 | I | Enable (HI = ENABLE) (must not be left floating) |
| 2Z | 5 | O | Differential (LVDS) inverting output |
| 2Y | 6 | O | Differential (LVDS) non-inverting output |
| 2A | 7 | I | LVTTL input signal, 300kΩ internal pull down |
| GND | 8 | G | Ground |
| 3A | 9 | I | LVTTL input signal, 300kΩ internal pull down |
| 3Y | 10 | O | Differential (LVDS) non-inverting output |
| 3Z | 11 | O | Differential (LVDS) inverting output |
| G | 12 | I | Enable (LO = ENABLE) (must not be left floating) |
| 4Z | 13 | O | Differential (LVDS) inverting output |
| 4Y | 14 | O | Differential (LVDS) non-inverting output |
| 4A | 15 | I | LVTTL input signal, 300kΩ internal pull down |
| VCC | 16 | P | Supply voltage |